MC_PathDigitalCamSwitch_MultiEdge

MC_PathDigitalCamSwitch_MultiEdge 1:

The function block MC_PathDigitalCamSwitch_MultiEdge is a digital cam controller with one or several cams on a digital output track. The function block is capable of performing several switching operations during a PLC cycle. The switching operations are defined by position cams. Further output tracks can be realized with independent instances of the function block.

In addition to the switching states of the digital output the output data structure contains precise time information for the next switching operations. With this information, the actual output can take place on an XFC multi-timestamp output terminal with a downstream function block (XFC_EL1259_MultiEdge, XFC_EL2212_MultiEdge, XFC_EL2262_MultiEdge or XFC_EL2258_MultiEdge).

MC_PathDigitalCamSwitch_MultiEdge 2:

Time cams and brake cams cannot be used with the function block MC_PathDigitalCamSwitch_MultiEdge. Terminals without multi-timestamp functionality are not suitable for use with this function block.

MC_PathDigitalCamSwitch_MultiEdge 3: Inputs

VAR_INPUT
    Enable  : BOOL;
    HParam  : DINT;
    Options : ST_CamSwitchOptions;
END_VAR

Name

Type

Description

Enable

BOOL

The cam controller is activated via the Enable input. The initial state remains unchanged, as long as Enable=FALSE.

HParam

DINT

H-parameter value that corresponds to the switching state TRUE.

Options

ST_CamSwitchOptions

Optional parameters

MC_PathDigitalCamSwitch_MultiEdge 4:/MC_PathDigitalCamSwitch_MultiEdge 5: Inputs/outputs

VAR_IN_OUT
    NciToPlc     : NCTOPLC_NCICHANNEL_REF;
    Switches     : PATH_CAMSWITCH_REF;
    Output       : OUTPUT_REF_MULTIEDGE;
    TrackOptions : TRACK_REF;
END_VAR

Name

Type

Description

NciToPlc

NCTOPLC_NCICHANNEL_REF

The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading.

Switches

PATH_CAMSWITCH_REF

The data structure Switches contains a reference to the parameterization of all cams on the cam track.

Output

OUTPUT_REF_MULTIEDGE

The data structure Output contains the calculated states of the digital output and the associated time stamps for the output at a digital XFC output terminal.

TrackOptions

TRACK_REF

The data structure TrackOptions contains the parameterization for the cam track.

MC_PathDigitalCamSwitch_MultiEdge 6: Outputs

VAR_OUTPUT
    InOperation : BOOL;
    Busy        : BOOL;
    Error       : BOOL;
    ErrorID     : UDINT;
END_VAR

Name

Type

Description

InOperation

BOOL

InOperation is TRUE, as long as the cam controller is active and the cam track is calculated according to the cam parameterization.

Busy

BOOL

Busy is TRUE as long as the block function is not completed.

Error

BOOL

Becomes TRUE if an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number