XFC_EL2212_MultiEdge
The function block XFC_EL2212_MultiEdge handles the output of a multi-edge cam controller MC_DigitalCamSwitch_MultiEdge via the EL2212 XFC timestamp terminal.
Inputs
VAR_INPUT
ForceWhenLate : BOOL;
Reset : BOOL;
END_VARName | Type | Description |
|---|---|---|
ForceWhenLate | BOOL | If ForceWhenLate is TRUE, the output is activated even if the time stamp is already exceeded. |
Reset | BOOL | Reset initiates a reset of the terminal |
/
Inputs/outputs
VAR_IN_OUT
Output : OUTPUT_REF_MULTIEDGE;
TrackOptions : TRACK_REF;
EL2212 : EL2212_IoInterface;
END_VARName | Type | Description |
|---|---|---|
Output | Output state for a channel of the Terminal. The data structure Output contains the next calculated states of the digital output and the associated timestamp for output on a digital XFC output terminal. | |
TrackOptions | The data structure TrackOptions contains the parameterization for the cam track. | |
EL2212 | Process image of the terminal |
Outputs
VAR_OUTPUT
Error : BOOL;
ErrorID : UDINT;
ErrorOutputMissed : BOOL;
PrecisionReduced : BOOL;
Diagnostics : ST_EL2258_Diagnostics;
END_VARName | Type | Description |
|---|---|---|
Error | BOOL | Becomes TRUE if an error occurs. |
ErrorID | UDINT | Returns a error number when the error output is set. |
ErrorOutputMissed | BOOL | One of the switching points passed in the Output structure could not be met and the output state remains unchanged. |
PrecisionReduced | BOOL | One of the switching points passed in the Output structure could not be kept, but the output state was delayed. |
Diagnostics | Data structure containing diagnostic data that can be used for error analysis. |
Process image
The terminal is inserted in the process image with up to 10 timestamps for operation with this function block in the multi-timestamp mode and the DC mode must be activated.