EL2212_IoInterface
Name | Type | Description |
|---|---|---|
Status1 | WORD | Status channel 1 |
Status1 | WORD | Status channel 2 |
Feedback | BYTE | Not used |
WcState | BOOL | Not used |
State | UINT | Not used |
Output1 | BOOL | Signal output channel 1 |
TriState1 | BOOL | Channel 1 |
Reset1 | BOOL | Channel 1 |
Output2 | BOOL | Signal output channel 2 |
TriState2 | BOOL | Channel 2 |
Reset2 | BOOL | Channel 2 |
Activate | BYTE | PDO 0x1602, activates the output |
StartTime | T_ULARGE_INTEGER | PDO 0x1602, activates the output |