PATH_CAMSWITCH_REF
The data type PATH_CAMSWITCH_REF refers to a data structure with cam parameters for a digital cam controller MC_PathDigitalCamSwitch_MultiEdge.
TYPE PATH_CAMSWITCH_REF :
STRUCT
NumberOfSwitches : UDINT;
pSwitches : POINTER TO MC_PathCamSwitch;
SizeOfSwitches : UDINT;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
NumberOfSwitches | UDINT | Number of array elements used, can be less than the maximum number. |
pSwitches | POINTER TO MC_PathCamSwitch | Pointer to an array of switches, transferred with ADR. |
SizeOfSwitches | UDINT | Maximum size of the array. |
The actual data structure for parameterization of a digital cam controller is usually an ARRAY OF MC_PathCamSwitch. PATH_CAMSWITCH_REF refers to this structure via a POINTER and clearly defines the size of the structure and the number of cams that were actually used.
A variable of type PATH_CAMSWITCH_REF is initialized as illustrated in the following example:
VAR
CamSwitchArray : ARRAY[1..3] OF MC_PathCamSwitch;
CamSwitchRef : PATH_CAMSWITCH_REF;
END_VAR
(* real number of defined digital cams *)
CamSwitchRef.NumberOfSwitches := 1; (* 1..3 *)
(* pointer to the digital cam data array *)
CamSwitchRef.pSwitches := ADR(CamSwitchArray);
(* maximum size of the digital cam data array *)
CamSwitchRef.SizeOfSwitches := SIZEOF(CamSwitchArray);