System Keyboard
The System Keyboard makes it possible to have the system display keyboards for input fields globally for the HMI project. It can be configured in the HMI project in the "TwinCAT HMI Configuration" tool window.
Configuration
- 1. Auto open: opens the System Keyboard when an input element is focused.
- 2. <create new input mode>: adds another Input Mode to display a specific keyboard layout.
- 3. Input MODES: different layouts can be configured by default. If none is configured, the Fallback takes effect.
Input Mode | Description | Fallback Input Mode |
---|---|---|
numeric | Integer inputs | decimal |
decimal | Decimal numbers | text |
text | Text | Configured Fallback language in HMI project properties |
- 4.
Selection in the keyboard layouts stored in the HMI project. All keyboard layouts stored in the HMI project are listed. If required, further layouts can be added to the project as TwinCAT HMI Item.
- 5.
Resets the layout to the Fallback.
- 6. Height: the size of the keyboard is determined by the height in terms of the number of pixels. If no specification is made, the height of the Keyboard Layout is used.
- 7. Position: defines the position of the System Keyboard.
Position | Description |
---|---|
Popup (default) | The System Keyboard is displayed as a popup. The last position is saved when closing. |
Footer | The System Keyboard is displayed in the footer of the HMI. |
Quick start
Configuring the System Keyboard
- 1. Open the TwinCAT HMI Configuration tool window and select the System Keyboard entry.
- 2. Activate the checkbox for the Auto open property:
- 3. The System Keyboard is automatically opened with the configured layout for all input elements when focusing (see point 3, System Keyboard configuration).
- 4. To select a different layout when focusing on an input element, the behavior can be adjusted via the System Keyboard Input Mode property (Text category):


System Keyboard Input Mode | Description |
---|---|
text | Opens the configured layout for the Input Mode text. |
numeric | Opens the configured layout for the Input Mode numeric. |
decimal | Opens the configured layout for the Input Mode decimal. |
skip | No System Keyboard is opened. |
none | The System Keyboard is closed if one is open. |