Acquisition context menu

Acquisition context menu 1:

The first two groups contain the functionalities for opening various Windows tools. These include firstly the Target Browser, the Comment Window, the Layer Editor, the Marker Window and finally the Trigger Window.

In the following group, the existing configuration can be reconfigured with just a few clicks.

"Change Display Name"
The "Change Display Name" function can be used to set the level of detail to be displayed for the names of the channels and acquisitions.

"Enabled"
This setting can be used to set whether or not data should be recorded for the acquisition. If the setting is active (tick is visible on the left), data is collected and the acquisition can also be used in the rest of the configuration.

Various standard functionalities can be found in the last two groups.

The selected node can be copied ("Copy"), removed ("Remove"), renamed ("Rename") or inserted below it ("Paste"). The Visual Studio properties window can also be opened for further parameterization ("Properties").