Installation

Depending on the TwinCAT version and operating system used, this TwinCAT 3 Function can be installed in different ways, which are described in more detail below.

Installation 1:

Update installation

An update installation always uninstalls the previous installation.

  • Create a backup of your configuration files before the update.

TwinCAT 3 Package Manager: Installation (TwinCAT 3.1 Build 4026)

If you are using TwinCAT 3.1 Build 4026 (and higher) on the Microsoft Windows operating system, install this function via the TwinCAT Package Manager (TcPkg). Detailed instructions on installing products can be found in the chapter Managing TwinCAT Software in the TwinCAT 3.1 Build 4026 installation instructions.

Notice

Unprepared TwinCAT restart can cause data loss

The installation of this function may result in a TwinCAT restart.

  • Make sure that no critical TwinCAT applications are running on the system or shut them down in an orderly manner first.

TwinCAT Package Manager UI

Install the following workload via the TcPkg User Interface (UI) to use the product:

TwinCAT Package Manager CLI

You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system:

tcpkg list -t workload

Use the following command to install the Workload:

tcpkg install tcpkg install TE1320.BodePlotBase.XAE

TwinCAT 3 setup: Installation (TwinCAT 3.1 Build 4024 and earlier)

If you are using TwinCAT 3.1 Build 4024 on the Microsoft Windows operating system, install this function via a setup package, which you can download from the Beckhoff website at https://www.beckhoff.com/download.

Depending on the system on which you need the function, the installation can be done on either the engineering or runtime side. The following screenshot is an example of the Setup interface.

Installation 2:

To complete the installation process, follow the instructions in the Setup dialog.

Notice

Unprepared TwinCAT restart can cause data loss

The installation of this function may result in a TwinCAT restart.

  • Make sure that no critical TwinCAT applications are running on the system or shut them down in an orderly manner first.

After the Installation

It is not necessary to license the base version. By default the Base product level is active and is available without a license.

Further steps:

TwinCAT 3 Bode Plot - first steps

Bode Plot - Architecture