SA0121 - SA0160
Further Information
- SA0121: Missing VAR_EXTERNAL declarations
- SA0122: Array index defined as expression
- SA0123: Usages of INI, ADR or BITADR
- SA0124: Dereference access in initializations
- SA0125: References in initializations
- SA0130: Implicit expanding conversions
- SA0133: Explicit narrowing conversions
- SA0134: Explicit signed/unsigned conversions
- SA0140: Statements commented out
- SA0145: Possible use of not initialized references
- SA0147: Unusual shift operation - strict
- SA0148: Unusual bit access - strict
- SA0150: Violations of lower or upper limits of the metrics
- SA0160: Recursive calls