SA0134: Explicit signed/unsigned conversions
Function | Determines explicitly performed conversions from signed to unsigned data types or vice versa. |
Reason | Excessive use of type conversions may mean that incorrect data types have been selected for variables. There are therefore programming guidelines that require an explicit justification for data type conversions. |
Importance | Low |
Samples:
PROGRAM MAIN
VAR
nBYTE : BYTE;
nUDINT : UDINT;
nULINT : ULINT;
nWORD : WORD;
nLWORD : LWORD;
nSINT : SINT;
nINT : INT;
nDINT : DINT;
nLINT : LINT;
END_VARnLINT := ULINT_TO_LINT(nULINT); // => SA0134
nUDINT := DINT_TO_UDINT(nDINT); // => SA0134
nSINT := BYTE_TO_SINT(nBYTE); // => SA0134
nWORD := INT_TO_WORD(nINT); // => SA0134
nLWORD := SINT_TO_LWORD(nSINT); // => SA0134