SA0125: References in initializations
Function | Determines all reference variables used for initialization in the declaration part of POUs. |
Reason | Pointers and references should not be used for initialization because this can lead to access violations at runtime if the pointer has not been initialized. |
Importance | Medium |
Samples:
FUNCTION_BLOCK FB_Test
VAR_INPUT
pStruct : POINTER TO ST_Test;
refStruct : REFERENCE TO ST_Test;
END_VAR
VAR
bPointer : BOOL := pStruct^.bTest; // => SA0124: Dereference access in initialization
bRef : BOOL := refStruct.bTest; // => SA0125: Reference used in initialization
END_VARbPointer := pStruct^.bTest; // => SA0039: Possible null pointer dereference 'pStruct^'
bRef := refStruct.bTest; // => SA0145: Possible use of not initialized reference 'refStruct'
IF pStruct <> 0 THEN
bPointer := pStruct^.bTest; // no error SA0039 as the pointer is checked for unequal 0
END_IF
IF __ISVALIDREF(refStruct) THEN
bRef := refStruct.bTest; // no error SA0145 as the reference is checked via __ISVALIDREF
END_IFOverview of the rules on "dereferencing"
Pointer | |
|---|---|
Dereferencing of pointers in the declaration part | |
Possible null pointer dereferences in the implementation part | |
References | |
|---|---|
Use of references in the declaration part | |
Possible use of not initialized reference in the implementation part | |
Interfaces | |
|---|---|
Possible use of not initialized interface in the implementation part | |