SA0021 - SA0040
Further Information
- SA0021: Transporting the address of a temporary variable
- SA0022: (Possibly) unassigned return value
- SA0023: Complex return values
- SA0024: Untyped literals
- SA0025: Unqualified enumeration constants
- SA0026: Possible truncated strings
- SA0027: Multiple usage of name
- SA0028: Overlapping memory areas
- SA0029: Notation in code different to declaration
- SA0031: Unused signatures
- SA0032: Unused enumeration constants
- SA0033: Unused variables
- SA0034: Enumeration variables with incorrect assignment
- SA0035: Unused input variables
- SA0036: Unused output variables
- SA0037: Write access to input variable
- SA0038: Read access to output variable
- SA0039: Possible null pointer dereferences
- SA0040: Possible division by zero