SA0035: Unused input variables
Function | Determines input variables that are not assigned within the respective function block. |
Reason | Unused variables make a program less easy to read and maintain. Unused variables occupy unnecessary memory space and take up unnecessary runtime during the initialization. |
Note | An input is only considered to be used if it is actively referenced within the implementation (or the methods) of the function block itself. |
Importance | Medium |
PLCopen rule | CP24 |
Sample:
Function block FB_Sample:
FUNCTION_BLOCK FB_Sample
VAR_INPUT
bIn1 : BOOL;
bIn2 : BOOL; // => SA0035
bIn3 : BOOL; // => SA0035
END_VAR
VAR_OUTPUT
bOut1 : BOOL;
bOut2 : BOOL; // => SA0036
END_VARbOut1 := bIn1;MAIN program:
PROGRAM MAIN
VAR
fbSample : FB_Sample;
END_VARfbSample(bIn2 := TRUE);bIn2 is used when the function block instance is called. However, as this input variable is not used internally within the function block’s implementation, it is reported not only for bIn3, but also for bIn2 SA0035.