SA0024: Untyped literals
Function | Determines untyped literals that are part of an operation. |
Reason | Untyped literals are automatically typed depending on their use. In some cases, such as |
Importance | Low |
Sample:
PROGRAM MAIN
VAR
nINT : INT := 10; // no error as no part of operation
nDINT : DINT;
nLINT : LINT;
fREAL : REAL;
fLREAL : LREAL;
END_VARnINT := nINT + 34; // => SA0024
nINT := nINT + INT#34; // no error
nDINT := nDINT + 23; // => SA0024
nDINT := nDINT + DINT#23; // no error
nLINT := nLINT + 124; // => SA0024
fREAL := fREAL + 1.1; // => SA0024
fLREAL := fLREAL + 3.4; // => SA0024