Beckhoff NC Backplane
The following screenshots show the possible System Manager settings at a Beckhoff NC Backplane device.
"NC Backplane" Tab

Address: The set address of the NC Backplane must be selected here. The possible range goes from 0xCC00 to 0xCCC0, by steps of 0x400 (see also Search).
Search: If this button is pressed by the user, an existing NC Backplane inside the PC will be found unless there is an address overlapping. Alternatively, with a use of -> "Scan devices" , the PC can be searched for all TwinCAT supported I/O devices. The appropriate address will be displayed in the Address field, after a NC Backplane was found.
ADC Gain n: Hier wird
ADC Offset n: Hier wird
I/O Variables:

Inputs:
Status1: Eingangsstatus
Status2: Eingangsstatus
Status3: Eingangsstatus
Status4: Eingangsstatus
Counter1: Zähler
Counter2: Zähler
Counter3: Zähler
Counter4: Zähler
ZeroReg1: Text
ZeroReg2: Text
ZeroReg3: Text
ZeroReg4: Text
ADC1: Text
ADC2: Text
ADC3: Text
ADC4: Text
In 1: Text
In 1: Text
In 1: Text
In 1: Text
Outputs:
Control1: Text
Control2: Text
Control3: Text
Control4: Text
DAC1: Text
DAC2: Text
DAC3: Text
DAC4: Text
Out 1: Text
Out 2: Text
Out 3: Text
Out 4: Text