User Interface

The TwinCAT System Service is displayed as an icon in the Windows NT task bar.  User Interface 1:

Status of the system:

The main colour of the icon indicates the current state of the system.

User Interface 2:Red: TwinCAT stopped.

User Interface 3:Yellow: TwinCAT started.

User Interface 4:Green: TwinCAT running.

 

TwinCAT 2.9 has got a new system state,  the TwinCAT config mode

User Interface 5:Blue: TwinCAT Config mode is enabled

 

Real-time setting:

In addition, the current real-time setting is displayed via a tooltip when the system is running. In the example shown, the TwinCAT real-time system has a maximum of 50 % of the processor capacity available, but requires only 0 % of the processor capacity.

User Interface 6:

Context menu:

Clicking the mouse (left or right) on the TwinCAT system icon opens a context menu, via which the user can control the TwinCAT system. The listed functions can be selected via the mouse or keyboard.

 User Interface 7:

The menu functions will be explained on the following pages.

 

TwinCAT System User intrface shortcut keys:

It is possible to call the TwinCAT System user intrface by pressing the keys: Alt and ( [NUM] + ). The navigation in the menu succeeds with the cursor buttions. the selected menu items cann be activated with the return button.