FB_DMXDiscovery512
This function block searches for up to 512 DMX devices and optionally sets the start address automatically. The most important information for the devices found is displayed in a structure.
VAR_INPUT
bStart : BOOL;
dwOptions : DWORD;
bStart: The block is activated by a positive edge at this input.
dwOptions: Options (see table). The individual constants must be linked with OR operators.
Constant | Description |
|---|---|
DMX_OPTION_COMPLETE_NEW_DISCOVERY | All DMX devices are taken into account. |
DMX_OPTION_SET_START_ADDRESS | The start address is set for all DMX devices found consecutively, starting from 1. |
DMX_OPTION_OPTICAL_FEEDBACK | After a DMX device has been found, the IDENTIFY_DEVICE function is called for two seconds. |
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
uliLowerBoundSearchUID : T_ULARGE_INTEGER;
uliUpperBoundSearchUID : T_ULARGE_INTEGER;
arrDMXDeviceInfoList : ARRAY[1..512] OF ST_DMXDeviceInfo;
uiNextDMX512StartAddress : UINT;
iFoundedDevices : INT;
bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.
bError: This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in udiErrorId. Only valid if bBusy is FALSE.
udiErrorId: Contains the command-specific error code of the most recently executed command. Only valid if bBusy is FALSE. See Error codes.
uliLowerBoundSearchUID: During the search, the lower search address is sent to this output.
uliUpperBoundSearchUID: During the search, the upper search address is sent to this output.
arrDMXDeviceInfoList: Array with the most important information of the DMX devices found.
uiNextDMX512StartAddress: If the DMX_OPTION_SET_START_ADDRESS option is activated, then the start address that will be assigned to the next DMX device will be displayed at this output.
iFoundedDevices: During the search, the current number of devices found will be sent to this output.
VAR_IN_OUT
stCommandBuffer : ST_DMXCommandBuffer;
stCommandBuffer: A reference to the structure for communication (the buffer) with the FB_EL6851CommunicationEx() block.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2240 | PC/CX | TcDMX-library higher than V1.1.0 |