Error codes
Error codes of TwinCAT PLC Library TcDMX
Value (hex) | Value (dec) | Description |
|---|---|---|
0x0000 | 0 | No error. |
0x8001 | 32769 | No answer from the DMX terminal. |
0x8002 | 32770 | No answer from the DMX device. |
0x8003 | 32771 | Communication buffer overflow. |
0x8004 | 32772 | No answer from the communication block. |
0x8005 | 32773 | The byPortId parameter is outside the valid range. |
0x8006 | 32774 | Checksum error. |
0x8007 | 32775 | The eResetDeviceType parameter is outside the valid range. |
0x8008 | 32776 | Timeout. |
0x8009 | 32777 | The uliLowerBoundUID parameter is larger than the uliUpperBoundUID parameter. |
0x800A | 32778 | No RDM commands can be transmitted because the terminal is in cycle mode. |
0x800B | 32779 | The iDMX512StartAddress parameter is outside the valid range (1 - 512). |
0x800C | 32780 | Error in setting the DMX512 start address. |
0x800D | 32781 | No process data can be transmitted because the terminal is not in cycle mode. |
0x800E | 32782 | It is a RDM telegram received with the data length 0. |
0x800F | 32783 | RDM response: Reply of the RDM telegram is invalid. |
0x8010 | 32784 | RDM response: The DMX slave cannot comply with request because the message is not implemented in responder. |
0x8011 | 32785 | RDM response: The DMX slave cannot interpret request as controller data was not formatted correctly. |
0x8012 | 32786 | RDM response: The DMX slave cannot comply due to an internal hardware fault. |
0x8013 | 32787 | RDM response: Proxy is not the RDM line master and cannot comply with message. |
0x8014 | 32788 | RDM response: SET Command normally allowed but being blocked currently. |
0x8015 | 32789 | RDM response: Not valid for Command Class attempted. May be used where GET allowed but SET is not supported. |
0x8016 | 32790 | RDM response: Value for given Parameter out of allowable range or not supported. |
0x8017 | 32791 | RDM response: Buffer or Queue space currently has no free space to store data. |
0x8018 | 32792 | RDM response: Incoming message exceeds buffer capacity. |
0x8019 | 32793 | RDM response: Sub-Device is out of range or unknown. |
0x801A | 32794 | The iDMX512SlotOffset parameter is outside the valid range (0-511). |
0x801B | 32795 | The bySensorNumber parameter is outside the valid range (0-254). |
0x801C | 32796 | RDM-Response: The field Parameter Data (PD) is too long. It was not possible to receive all the data of the reply. For this purpose, the function block FB_EL6851CommunicationEx() must be used. |
0x801D | 32797 | The ADS address to access the PDOs is invalid. Was the structure AdsAddr of the KL6851 mapped to the corresponding variable? |
0x801E | 32798 | During read access to the PDOs an ADS error has occurred. |