Error codes
Value (hex) | Value (dec) | Description |
|---|---|---|
0x0000 | 0 | No error. |
0x0001 | 1 | FB_MaximumDemandController(): -- reserved errorcode -- |
0x0002 | 2 | FB_MaximumDemandController(): The input-parameter fMeterConstant is "0". |
0x0003 | 3 | FB_LightControl(): The switch-range nSwitchRange of the 1st or 2nd element of the table arrControlTable is “0”. Thus it´s assumed, that the table has no or only one element. |
0x0004 | 4 | FB_LightControl(): At least one input-value nActualValue the table arrControlTable lies in the switch range of its neighbour. |
0x0005 | 5 | FB_Sequencer(): The startindex nStartIndex is not within the valid range [1..50]. |
0x0006 | 6 | FB_Sequencer(): The startindex nStartIndex has a reference to a dilimiting-element (zero-entries). |
0x0007 | 7 | Scheduler-Modules: At least one input-parameter is not in its valid range. |
0x0008 | 8 | Scheduler-Modules: No selection-parameter is set (Weekly-scheduler: selection of weekdays, Monthly-scheduler: selection of the month). |
0x0009 | 9 | Scheduler-Modules: A non-existant day of the month was selected. |
0x000A | 10 | FB_ConstantLightControlEco(): The input-parameter nMinLevel is greater or equal then nMaxLevel. |
0x000B | 11 | FB_ScenesLighting(), FB_ScenesVenetianBlind(): The input-parameter sFile is invalid (empty). |
0x000C | 12 | FB_ScenesLighting(), FB_ScenesVenetianBlind(): Internal error: File with the scenes values not found. |
0x000D | 13 | FB_ScenesLighting(), FB_ScenesVenetianBlind(): Internal error: No more free file handles. |