FB_DALIVirtualControlGear

The function block represents a DALI control gear on a virtual DALI line.
For each virtual DALI control gear an instance of FB_DALIVirtualControlGear must be created. During the declaration the interface pointer of FB_DALIVirtualCommunication is passed, whereby the virtual DALI control gear is assigned to the virtual DALI line.
The individual variables for the virtual DALI control gear are set via Properties. The same function blocks as for real DALI control gears are used for access from the application program, e.g. FB_DALI102GoToScene, FB_DALI102SetMinLevel or FB_DALI102QueryContentDTR0.
Currently FB_DALIVirtualControlGear supports most DALI commands to Part 102.
The DALI PLC Simulation Tool is a TwinCAT 3 sample application that can be used to visualize virtual DALI control gears. The individual parameters of the virtual DALI control gears can be set via corresponding dialogs.
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
Properties
Via Properties the variables of the virtual DALI control gear can be set or also queried.
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
aSceneLevels | REFERENCE TO ARRAY [0..15] OF BYTE | Get, Set | [16(255)] | See scene0...scene15. |
bControlGearFailure | BOOL | Get, Set | FALSE | See controlGearFailure. |
bLampFailure | BOOL | Get, Set | FALSE | See lampFailure. |
eExtendedFadeTimeBase | E_DALIExtendedFadeTimeBase | Get, Set | E_DALIExtendedFadeTimeBase.Base01 | See extendedFadeTimeBase. |
eExtendedFadeTimeMultiplier | E_DALIExtendedFadeTimeMultiplier | Get, Set | E_DALIExtendedFadeTimeMultiplier.Disabled | |
eFadeRate | E_DALIFadeRate | Get, Set | E_DALIFadeRate.N045StepsPerSec | See fadeRate. |
eFadeTime | E_DALIFadeTime | Get, Set | E_DALIFadeTime.Disabled | See fadeTime. |
nActualLevel | BYTE | Get, Set | 254 | See actualLevel. |
nDTR0 | BYTE | Get, Set | 0 | See DTR0...DTR2. |
nDTR1 | BYTE | Get, Set | 0 | See DTR0...DTR2. |
nDTR2 | BYTE | Get, Set | 0 | See DTR0...DTR2. |
nGroups | WORD | Get, Set | 16#0000 | See gearGroups. |
nMaxLevel | BYTE | Get, Set | 254 | See minLevel / maxLevel. |
nMinLevel | BYTE | Get, Set | 85 | See minLevel / maxLevel. |
nPhysicalMinimum | BYTE | Get, Set | 85 | See physicalMinLevel. |
nPowerOnLevel | BYTE | Get, Set | 254 | See powerOnLevel. The output value is set to nPowerOnLevel as soon as the function block is initialized (e.g. restart of the PLC program). |
nShortAddress | BYTE | Get, Set | 255 | See shortAddress. |
nStatus | BYTE | Get, Set | 0 | Status of the DALI control gear. See also FB_DALI102QueryStatus. |
nSystemFailureLevel | BYTE | Get, Set | 254 | See systemFailureLevel. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.29 | Tc3_DALI from v3.11.0.0 |