FB_AddRouteEntryEx

The function block can be used to add a new AMS router connection (remote route) to a TwinCAT system.
The function block supports the AmsNAT functionality with the virtual AmsNetId. This enables creation of routes to two or more controllers that have the same AmsNetId.
![]()  | AMS router connection list Both communication partners of an AMS router connection have an AMS router connection list. These lists contain AMS router connections. An AMS router connection is functional if both communication partners have entered each other in their connection list.  | 
 Inputs
VAR_INPUT
    sNetID   : T_AmsNetID;
    stRoute  : ST_AmsRouteEntry;
    bExecute : BOOL;
    tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName  | Type  | Description  | 
|---|---|---|
sNetID  | T_AmsNetID  | A string with the network address of the TwinCAT computer on which a new connection is to be added to the AMS router connection list can be specified here. For the local computer an empty string may be specified.  | 
stRoute  | Structure element with parameters for the new connection.  | |
bExecute  | BOOL  | The function block is enabled by a positive edge at this input.  | 
tTimeout  | TIME  | States the length of the timeout that may not be exceeded by execution of the ADS command.  | 
 Outputs
VAR_OUTPUT
    bBusy  : BOOL;
    bError : BOOL;
    nErrId : UDINT;
END_VARName  | Type  | Description  | 
|---|---|---|
bBusy  | BOOL  | When the function block is enabled, this output is set and remains set until a feedback is received.  | 
bError  | BOOL  | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset.  | 
nErrId  | UDINT  | Returns the ADS error number when the bError output is set.  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.4024  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (system)   | 
