ST_AmsRouteEntry
This data type contains information on the configuration of a remote TwinCAT connection.
TYPE ST_AmsRouteEntry :
STRUCT
sName : STRING(MAX_ROUTE_NAME_LEN);
sNetID : T_AmsNetId;
sAddress : STRING(MAX_ROUTE_ADDR_LEN);
eTransport : E_RouteTransportType;
tTimeout : TIME;
dwFlags : DWORD;
END_STRUCT
END_TYPEValue | Meaning |
|---|---|
sName | Symbolic name of the remote TwinCAT system. This name can be chosen freely. The maximum string length is limited through a constant (default: 31 characters). |
sNetID | Network address of the remote TwinCAT system (type: T_AmsNetID). |
sAddress | System address in relation to the respective transport layer. If TCP/IP is used as the transport layer the IP address is specified here. The maximum string length is limited through a constant (default: 79 characters). |
eTransport | The transport layer with which AMS messages are transported (type: E_RouteTransportType). Only the TCP/IP transport layer is currently supported. |
tTimeout | Timeout time. (currently reserved and not used). |
dwFlags | Additional options (currently reserved and not used). |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |