E_RouteTransportType
Transport layer used for carrying AMS messages. Currently only TCP/IP is supported as transport layer.
TYPE E_RouteTransportType :
(
eRouteTransport_None := 0,
eRouteTransport_TCP_IP := 1,
eRouteTransport_IIO_LIGHTBUS := 2,
eRouteTransport_PROFIBUS_DP := 3,
eRouteTransport_PCI_ISA_BUS := 4,
eRouteTransport_ADS_UDP := 5,
eRouteTransport_FATP_UDP := 6,
eRouteTransport_COM_PORT := 7,
eRouteTransport_USB := 8,
eRouteTransport_CAN_OPEN := 9,
eRouteTransport_DEVICE_NET := 10,
eRouteTransport_SSB := 11,
eRouteTransport_SOAP := 12
) UINT;
END_TYPERequirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |