RTC

The function block RTC (Real Time Clock) can be used to realize an internal software clock in the TwinCAT PLC. The clock must be initialized with a starting date and time. After the initialization the time and date are updated with each call of the function block. A CPU system clock is used to calculate the current time and date. The function block should be called in every PLC cycle, so that the current time can be calculated. The current date and time are available in the usual DATE_AND_TIME (DT) format at the function block's output. Multiple instances of the RTC function block can be created within one PLC program.
![]() | Deviation of the RTC time from a reference time The way the system works means that the RTC time can differ from the reference time. The deviation depends on the PLC's cycle time, the value of the basic system ticks, and on the hardware being used. In order to avoid larger deviations the RTC instance should be synchronized cyclically (e.g. with a radio clock or with the local Windows system time). The local Windows system time you can be synchronized with a reference time via the SNTP protocol. |
Inputs
VAR_INPUT
EN : BOOL;
PDT : DATE_AND_TIME;
END_VAR Name | Type | Description |
|---|---|---|
EN | BOOL | The RTC_EX2 function block is re-initialized with a specified date, time and millisecond by a rising edge at this input. |
PDT | DATE_AND_TIME | (Preset Date and Time) |
Outputs
VAR_OUTPUT
Q : BOOL;
CDT : DATE_AND_TIME;
END_VAR Name | Type | Description |
|---|---|---|
Q | BOOL | This output is set if the function block has been initialized at least once. If the output is set, the values for the date, time and milliseconds at the PDT output are valid. |
CDT | Current Date and Time |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |
