FB_EnumRouteEntry

This function block is used to transfer information to other TwinCAT systems via the AMS router connections (remote routes). If several connections are used the function block has to be called up repeatedly. Only one entry can be handled for each call. The input parameter eCmd is used for navigating through the list of entries. The eCmd input determines whether the first or the next input is read, for example.
Inputs
VAR_INPUT
sNetID : T_AmsNetID;
eCmd : E_EnumCmdType := eEnumCmd_First;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetID | T_AmsNetID | A string with the network address of the TwinCAT computer on which a directory search is to be executed can be specified here. For the local computer an empty string may be specified. |
eCmd | Command parameter for the enumeration block. | |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
bEOE : BOOL;
stRoute : ST_AmsRouteEntry;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrId | UDINT | Returns the ADS error number when the bError output is set. |
bEOE | BOOL | End of enumeration was reached. During the first attempt to read a non-existing entry this output is set to TRUE. This means that read entries are valid as long as bEOE = FALSE and bError = FALSE. |
stRoute | Structural element containing the last read connection parameters. |
Example:
The configured AMS router connections are to be read on the local TwinCAT system and written into the TwinCAT System Manager logger output as messages.
PROGRAM P_EnumRouteEntries
VAR
fbEnum : FB_EnumRouteEntry := ( sNetID := '', tTimeout := T#5s );
bEnum : BOOL := TRUE;
nState : BYTE := 0;
sInfo : T_MaxString;
END_VAR
A rising edge at the bEnum variable triggers reading of the connection information.
CASE nState OF
0:
IF bEnum THEN (* flag set ? *)
bEnum := FALSE; (* reset flag *)
fbEnum.eCmd := eEnumCmd_First; (* enum first entry *)
nState := 1;
END_IF
1: (* enum one entry *)
fbEnum( bExecute := FALSE );
fbEnum( bExecute := TRUE );
nState := 2;
2: (* wait until function block not busy *)
fbEnum( bExecute := FALSE );
IF NOT fbEnum.bBusy THEN
IF NOT fbEnum.bError THEN
IF NOT fbEnum.bEOE THEN
sInfo := CONCAT( 'Name: ', fbEnum.stRoute.sName );
sInfo := CONCAT( sInfo, ' Address: ' );
sInfo := CONCAT( sInfo, fbEnum.stRoute.sAddress );
sInfo := CONCAT( sInfo, ' Transport: ' );
sInfo := CONCAT( sInfo, ROUTETRANSPORT_TO_STRING( fbEnum.stRoute.eTransport ) );
ADSLOGSTR( ADSLOG_MSGTYPE_HINT OR ADSLOG_MSGTYPE_LOG, 'ROUTE INFO: %s', sInfo );
fbEnum.eCmd := eEnumCmd_Next; (* enum next entry *)
nState := 1;
ELSE (* no more route entries *)
nState := 0;
END_IF
ELSE (* log error *)
ADSLOGSTR( ADSLOG_MSGTYPE_ERROR OR ADSLOG_MSGTYPE_LOG, 'FB_EnumRouteEntry error:%s', DWORD_TO_HEXSTR( fbEnum.nErrID, 0, FALSE ) );
nState := 0;
END_IF
END_IF
END_CASE
Log messages in the TwinCAT System Manager logger output:

Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |