FB_GetLicenses

The function block reads the valid and invalid TwinCAT licenses.
Inputs
VAR_INPUT
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
sNetId : T_AmsNetId;
END_VARName | Type | Description |
|---|---|---|
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
sNetId | T_AmsNetID | AmsNetId (AMS network identifier) of the TwinCAT computer whose license status is to be read. For the local computer an empty string may be specified. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nValidLicenses : UDINT;
aValidLicenses : ARRAY [1..nMaxLicenses] OF ST_TcOnlineLicenseInfoData;
nInvalidLicenses : UDINT;
aInvalidLicenses : ARRAY [1..nMaxLicenses] OF ST_TcOnlineLicenseInfoData;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrorId | UDINT | Returns the ADS error number when the bError output is set. |
nValidLicenses | UDINT | Returns the number of valid TwinCAT licenses. |
aValidLicenses | ARRAY OF ST_TcOnlineLicenseInfodata | Returns a list of valid TwinCAT licenses. |
nInvalidLicenses | UDINT | Returns the number of invalid TwinCAT licenses. |
aInvalidLicenses | ARRAY OF ST_TcOnlineLicenseInfodata | Returns a list of invalid TwinCAT licenses. |
![]() | By default, the maximum number of license list entries is 50. This limit can be changed in the parameter list of the library via nMaxLicenses. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4018 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (system) v3.3.9.0 or higher |
