ST_TcOnlineLicensesInfoData
License information.
TYPE ST_TimeZoneInformation :
STRUCT
stLicenseId : GUID;
sLicenseName : STRING(80);
tExpirationTime : TIMESTRUCT;
sExpirationTime : STRING(80);
nMaxCount : UDINT;
nUsedCount : UDINT;
eResult : E_LicenseHResult;
END_STRUCT
END_TYPE
Value | Meaning |
---|---|
stLicenseId | Defines the License ID as GUID. |
sLicenseName | Name of the license as a string. |
tExpirationTime | Indicates the expiration time of the license (type: TIMESTRUCT). |
sExpirationTime | Indicates the expiration time of the license as a string. |
nMaxCount | Indicates the maximum number of permitted instances, if the license concerned is one that contains a limitation of instances (e.g. TC3 NC PTP Axes Pack 25). |
nUsedCount | Indicates the number of instances used, if the license concerned is one that contains a limitation of instances. |
eResult | Outputs an error code for this license as an HResult enumeration. (An error is represented by a negative value here). |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0.4018 | PC or CX (x86, x64, ARM) | Tc2_Utilities (System) v3.3.9.0 or higher |