ST_DriveInfo
Structure with basic information on the Beckhoff servo hardware used, which is returned via the FB_ReadDriveInfo function block.
TYPE ST_DriveInfo :
STRUCT
NetId : T_AmsNetId;
SlaveAddress : T_AmsPort;
Channel : USINT;
MDPProfile : BOOL;
DeviceName : STRING;
DeviceType : E_DeviceType;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
NetId | T_AmsNetId | String containing the AMS network ID of the EtherCAT master device. |
SlaveAddress | T_AmsPort | Fixed address of the EtherCAT slave |
Channel | USINT | Channel of the EtherCAT slave |
MDPProfile | BOOL | TRUE if an MDP protocol is used. |
DeviceName | STRING | Contains the name of the device (not the free name of the device) in the I/O tree. |
DeviceType | Enumeration that specifies which Beckhoff drive device is involved. |