E_DeviceType
Enumeration for defining the Beckhoff drive device.
TYPE E_DeviceType : (
DEVICETYPE_UNKNOWN := 0,
DEVICETYPE_SOE_DEFAULT := 1,
DEVICETYPE_AX2000 := 21,
DEVICETYPE_EL72x1 := 22,
DEVICETYPE_EL72x1_OCT := 23,
DEVICETYPE_EL72x1_OCT_SAFETY := 24,
DEVICETYPE_AX8000 := 31,
DEVICETYPE_AMI8xxx := 41,
DEVICETYPE_AMP8xxx := 51,
DEVICETYPE_EL74x1 := 61,
DEVICETYPE_EL74x1_SAFETY := 62,
DEVICETYPE_ELM72xx_OCT := 71,
DEVICETYPE_ELM72xx_OCT_SAFETY := 72
)UDINT;
END_TYPEName | Description |
|---|---|
DEVICETYPE_UNKNOWN | Unknown drive unit |
DEVICETYPE_SOE_DEFAULT | Standard SoE-drive |
DEVICETYPE_AX2000 | AX2000 |
DEVICETYPE_EL72x1 | EL72x1 |
DEVICETYPE_EL72x1_OCT | EL72x1 with OCT |
DEVICETYPE_EL72x1_OCT_SAFETY | EL72x1 with OCT and Safety |
DEVICETYPE_AX8000 | AX8000 |
DEVICETYPE_AMI8xxx | AMI8xxx |
DEVICETYPE_AMP8xxx | AMP8xxx |
DEVICETYPE_EL74x1 | EL74x1 |
DEVICETYPE_EL74x1_SAFETY | EL74x1 with Safety |
DEVICETYPE_ELM72xx_OCT | ELM72xx with OCT |
DEVICETYPE_ELM72xx_OCT_SAFETY | ELM72xx with OCT and Safety |