ST_HomingOptions
The data structure extends the function block MC_Home with additional input parameters.
TYPE ST_HomingOptions :
STRUCT
ClearPositionLag : BOOL;
SearchDirection : MC_Direction := MC_Direction.MC_Undefined_Direction;
SearchVelocity : LREAL;
SyncDirection : MC_Direction := MC_Direction.MC_Undefined_Direction;
SyncVelocity : LREAL;
ReferenceMode : E_EncoderReferenceMode := E_EncoderReferenceMode.ENCODERREFERENCEMODE_DEFAULT;
END_STRUCT
END_TYPEName | Type | Default | Description |
|---|---|---|---|
ClearPositionLag | BOOL |
| Only works if MC_HomingMode = MC_Direct. |
SearchDirection | MC_Undefined_Direction | The search of the calibration cam can be done in positive or negative direction of travel. If nothing is specified, the search is performed in the positive direction of travel. | |
SearchVelocity | LREAL |
| Axis velocity at which the calibration cam is searched. |
SyncDirection | MC_Undefined_Direction | The search of the sync pulse can be done in positive or negative direction of travel. If nothing is specified, the search is performed in the positive direction of travel. | |
SyncVelocity | LREAL |
| Axis velocity at which the sync pulse is searched for. |
ReferenceMode |
| Parameterizes which signal is used for the sync pulse search. |