MC_HomingMode
This data type is used to parameterize the function block MC_Home.
TYPE MC_HomingMode :
(
MC_DefaultHoming, (* default homing as defined in the SystemManager encoder parameters *)
MC_Direct, (* Static Homing forcing position from user reference *)
MC_ForceCalibration, (* set the calibration flag without performing any motion or changing the position *)
MC_ResetCalibration (* resets the calibration flag without performing any motion or changing the position *)
);
END_TYPE
MC_HomingMode | Description |
---|---|
MC_DefaultHoming | Executes the default homing. |
MC_Direct | Sets the axis position directly to Position without executing a movement. |
MC_ForceCalibration | Forces the state "Axis is calibrated". No movement takes place, and the position remains unchanged. |
MC_ResetCalibration | Resets the calibration status of the axis. No movement takes place, and the position remains unchanged. |
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |