E_EncoderReferenceMode
This data type is used in conjunction with the MC_Home function block and the ... structure to select a reference mode other than the one set in the configuration on the encoder, if required.
Type E_EncoderReferenceMode :
(
ENCODERREFERENCEMODE_DEFAULT := 0,
ENCODERREFERENCEMODE_PLCCAM := 1,
ENCODERREFERENCEMODE_HARDWARESYNC := 2,
ENCODERREFERENCEMODE_HARDWARELATCHPOS := 3,
ENCODERREFERENCEMODE_HARDWARELATCHNEG := 4,
ENCODERREFERENCEMODE_SOFTWARESYNC := 5,
ENCODERREFERENCEMODE_SOFTDRIVELATCHPOS := 6,
ENCODERREFERENCEMODE_SOFTDRIVELATCHNEG := 7
)UDINT;
END_TYPE