ST_LON_SNVT_clothes_w_s
Used by: SNVT_clothes_w_s
TYPE ST_LON_SNVT_clothes_w_s :
STRUCT
eCycle : E_LON_appl_cwc_t;
eSubcycle : E_LON_appl_cws_t;
stWasher_command_data : ST_LON_SNVT_clothes_w_c;
uiTime_remaining : UINT;
stAlarm : ST_LON_alarm;
END_STRUCT
END_TYPE
eCycle: (see E_LON_appl_cwc_t).
eSubcycle: (see E_LON_appl_cws_t).
stWasher_command_data: (see ST_LON_SNVT_clothes_w_c).
uiTime_remaining: Min: 0 / Max: 65535
stAlarm: (see ST_LON_alarm).
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |