ST_LON_SNVT_clothes_w_c
Used by: SNVT_clothes_w_c
TYPE ST_LON_SNVT_clothes_w_c :
STRUCT
eCycle : E_LON_appl_cwc_t;
eSubcycle : E_LON_appl_cws_t;
byRervd : BYTE;
station : ST_LON_action;
stFunction : ST_LON_function;
uiTime_remaining : UINT;
END_STRUCT
END_TYPE eCycle: (see E_LON_appl_cwc_t).
eSubcycle: (see E_LON_appl_cws_t).
byRervd:
stAction: (see ST_LON_action).
stFunction: (see ST_LON_function).
uiTime_remaining: Min: 0 / Max: 65535.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |