E_LON_appl_cws_t
Used by: SNVT_clothes_w_c / SNVT_clothes_w_s
TYPE E_LON_appl_cws_t :
(
eLON_CWS_NUL := -1,
eLON_CWS_LOAD_SENSING := 0,
eLON_CWS_WETTING := 1,
eLON_CWS_DETERGENT := 2,
eLON_CWS_WASHING := 3,
eLON_CWS_WATERING := 4,
eLON_CWS_RINSING := 5,
eLON_CWS_ARRANGING := 6,
eLON_CWS_DRAIN := 7,
eLON_CWS_SPINNING := 8,
eLON_CWS_FINAL_SPINNING := 9,
eLON_CWS_FLUFFING := 10,
eLON_CWS_DRYING := 11,
eLON_CWS_COOLING := 12
)
END_TYPE eLON_CWS_NUL: Invalid Value
eLON_CWS_LOAD_SENSING: Sensing Load
eLON_CWS_WETTING: Wetting
eLON_CWS_DETERGENT: Detergent
eLON_CWS_WASHING: Washing
eLON_CWS_WATERING: Watering
eLON_CWS_RINSING: Rinsing
eLON_CWS_ARRANGING: Arranging
eLON_CWS_DRAIN: Drain
eLON_CWS_SPINNING: Spinning
eLON_CWS_FINAL_SPINNING: In Final Spin
eLON_CWS_FLUFFING: Fluffing
eLON_CWS_DRYING: Drying
eLON_CWS_COOLING: Cooling
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |