EIB_DATE_REC

EIB_DATE_REC 1:

This function block receives 3 bytes of EIB data on the set group address and converts them into three IEC61131-3 WORD variables.

EIB_DATE_REC 2: Inputs

VAR_INPUT
  Group_Address : EIB_GROUP_ADDR;
  strData_Rec   : EIB_REC;
END_VAR

Name

Type

Description

Group_Address

EIB_GROUP_ADDR

Group address from which the data were sent. This group address must be entered in the filters!

strData_Rec

EIB_REC

The data structure with which the function block KL6301() must be linked.

EIB_DATE_REC 3: Outputs

VAR_OUTPUT
  bDataReceive : BOOL;
  wDay         : WORD;
  wMonth       : WORD;
  wYear        : WORD;
END_VAR

Name

Type

Description

bDataReceive

BOOL

This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.

wDay

WORD

Date, days [1...31]

wMonth

WORD

Date, month [1...12]

wYear

WORD

Date, year [0...99]

Requirements

Development environment

PLC library to include

TwinCAT from v3.1.4020.14

Tc2_EIB from 3.3.4.0