EIB_REC
Links the send and receive function blocks with the function block KL6301.
TYPE EIB_REC :
STRUCT
Rec_Group : EIB_GROUP_ADDR;
Rec_Len : INT;
Rec_Idx : INT := 1;
Rec_Data : ARRAY[1..15] OF BYTE;
Rec_bWriteBusy : BOOL;
Rec_bReadBusy : BOOL;
Rec_bReady : BOOL;
Rec_bError : BOOL;
Rec_iErrorID : EIB_Error_Code;
pStr_Send : PVOID;
Rec_Data_rec : BOOL;
Rec_Typ : EIB_Read_Typ;
END_STRUCT
END_TYPEName | Description |
|---|---|
Rec_Group | Group address (see EIB_GROUP_ADDR) |
Rec_Len | Length |
Rec_Idx | Index |
Rec_Data | Data bytes |
Rec_bWriteBusy | Data is written |
Rec_bReadBusy | Data is read |
Rec_bReady | Ready |
Rec_bError | This output goes TRUE as soon as an error occurs. This error is described via the Rec_iErrorID variable. |
Rec_iErrorID | This output outputs an error code in the event of an error (see EIB_ERROR_CODE). bError goes TRUE at the same time. |
pStr_Send | Pointer to the data to be sent. |
Rec_Data_rec | Signals reception of data. |
Rec_Typ | Type of telegram. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_EIB from 3.3.4.0 |