EIB_ALL_DATA_TYPES_REC_EX

This function block receives variable EIB data for all group addresses and outputs the raw data as a byte array.
Inputs
VAR_INPUT
strData_Rec : EIB_REC;
END_VARName | Type | Description |
|---|---|---|
strData_Rec | The data structure with which the function block KL6301() must be linked. |
Outputs
VAR_OUTPUT
bDataReceive : BOOL;
Group_Address : EIB_GROUP_ADDR;
EIB_Data_Receive : ARRAY [1..14] OF BYTE;
EIB_Data_Len : USINT;
END_VARName | Type | Description |
|---|---|---|
bDataReceive | BOOL | This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received. |
|
Group_Address |
Group address from which the data were sent. This group address must be entered in the filters! | |
|
EIB_Data_Receive |
ARRAY OF BYTE |
Contains the user data of the received EIB telegram. |
|
EIB_Data_Len |
USINT |
Contains the user data length of the receiving EIB telegram. / Data < 8 bits specified length 1, / Data >=) 8 bits specified length +1 / Example: If you receive 1 bit of data, the length in EIB_Data_Len is 1. If you receive 2 bytes of data, the length in EIB_Data_Len is 3. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_EIB from 3.3.4.0 |