EIB_3BIT_CONTROL_REC

This function block receives 4 bits of EIB data on the set group address and converts them into an IEC61131-3 BOOL variable and a BYTE variable.
Inputs
VAR_INPUT
Group_Address : EIB_GROUP_ADDR;
strData_Rec : EIB_REC;
END_VARName | Type | Description |
|---|---|---|
Group_Address | Group address from which the data were sent. This group address must be entered in the filters! | |
strData_Rec | The data structure with which the function block KL6301() must be linked. |
Outputs
VAR_OUTPUT
bDataReceive : BOOL;
bControl : BOOL;
byRange : BYTE;
END_VARName | Type | Description |
|---|---|---|
bDataReceive | BOOL | This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received. |
byControl | BOOL | Valid values (TRUE/FALSE) |
ByRange | BYTE | Valid values (000b..111b) |
Allocation of the 4 bits to the variables bControl and byRange.
bControl | byRange.2 | byRange.1 | byRange.0 |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_EIB from 3.3.4.0 |