EIB_2OCTET_SIGN_REC

This function block receives 2 bytes of sign EIB data on the set group address and converts them into an IEC61131-3 INT variable.
Inputs
VAR_INPUT
Group_Address : EIB_GROUP_ADDR;
strData_Rec : EIB_REC;
END_VARName | Type | Description |
|---|---|---|
Group_Address | Group address from which the data were sent. This group address must be entered in the filters! | |
strData_Rec | The data structure with which the function block KL6301() must be linked. |
Outputs
VAR_OUTPUT
bDataReceive : BOOL;
iData : INT;
END_VARName | Type | Description |
|---|---|---|
bDataReceive | BOOL | This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received. |
iData | INT | Contains the user data of the received EIB telegram. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_EIB from 3.3.4.0 |