FB_DMXDiscovery

This function block searches for up to 50 DMX devices and automatically sets the start address (optional). The most important information for the devices found is displayed in a structure.
Inputs
VAR_INPUT
bStart : BOOL;
dwOptions : DWORD;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | The function block is activated by a positive edge at this input. |
dwOptions | DWORD | Options (see table). The individual constants must be linked with OR operators. |
Constant | Description |
|---|---|
DMX_OPTION_COMPLETE_NEW_DISCOVERY | All DMX devices are taken into account. |
DMX_OPTION_SET_START_ADDRESS | The start address is set for all DMX devices that are found. Consecutive, starting with 1. |
DMX_OPTION_OPTICAL_FEEDBACK | When a DMX device is found, the function IDENTIFY_DEVICE is called for two seconds. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DMXCommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | Reference to the structure for communication (buffer) with the function block FB_EL6851Communication() |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
udiErrorId : UDINT;
uliLowerBoundSearchUID : T_ULARGE_INTEGER;
uliUpperBoundSearchUID : T_ULARGE_INTEGER;
arrDMXDeviceInfoList : ARRAY [1..50] OF ST_DMXDeviceInfo;
uiNextDMX512StartAddress : UINT;
iFoundDevices : INT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in udiErrorId. Only valid if bBusy is FALSE. |
udiErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Only valid if bBusy is FALSE (see error codes). |
|
uliLowerBoundSearchUID |
T_ULARGE_INTEGER |
During the search, the lower search address is sent to this output. |
|
uliUpperBoundSearchUID |
T_ULARGE_INTEGER |
During the search, the upper search address is sent to this output. |
|
arrDMXDeviceInfoList |
ARRAY OF ST_DMXDeviceInfo |
Array with the most important information of the found DMX devices. |
|
uiNextDMX512StartAddress |
UINT |
If the DMX_OPTION_SET_START_ADDRESS option is activated, then the start address that will be assigned to the next DMX device will be displayed at this output. |
|
iFoundDevices |
INT |
During the search, the current number of devices found will be available at this output. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |