ST_DMXDeviceInfo
TYPE ST_DMXDeviceInfo :
STRUCT
uliUID : ST_DMXMac;
stRDMProtocolVersion : ST_DMXRDMProtocolVersion;
uiDeviceModelId : UINT;
stProductCategory : ST_DMXProductCategory;
udiSoftwareVersionId : UDINT;
uiDMX512Footprint : UINT;
stDMX512Personality : ST_DMX512Personality;
uiDMX512StartAddress : UINT;
uiSubDeviceCount : UINT;
bySensorCount : BYTE;
END_STRUCT
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DMX from 3.5.3.0 |