[obsolete]
Function blocks
Name | Description |
---|---|
Reads the DALI commands from the buffers sequentially and forwards them to the KL6811. | |
Enables write access via FB_DALIV2WriteMemoryLocation to the internal memory of the control gear. | |
Query whether the control gear is ready to operate. | |
Reads the DTR (Data Transfer Register). | |
This function block is for the general sending of a DALI command, defined by command number and, if necessary, transfer parameter. | |
Writes an 8-bit value into the DTR of all the control gears. | |
Writes the current value of the lamp power into the DTR. | |
Writes the value of the DTR into the variable FADE RATE. | |
Writes the value of the DTR into the variable FADE TIME. | |
Writes the value of the DTR into the variable MAX LEVEL. | |
Writes the value of the DTR into the variable MIN LEVEL. | |
Writes the value of the DTR into the variable POWER ON LEVEL. | |
Saves the contents of the DTR as the lamp power value for a scene. | |
Saves the contents of the DTR as a short address, or deletes the short address. | |
Writes the value of the DTR into the variable SYSTEM FAILURE LEVEL. | |
This function block can be used to configure the KL6821. |
- FB_DALIV2Communication
- FB_DALIV2EnableWriteMemory
- FB_DALIV2QueryBallast
- FB_DALIV2QueryContentDTR
- FB_DALIV2SendDALICommand
- FB_DALIV2SetDTR
- FB_DALIV2StoreActualLevelInDTR
- FB_DALIV2StoreDTRAsFadeRate
- FB_DALIV2StoreDTRAsFadeTime
- FB_DALIV2StoreDTRAsMaxLevel
- FB_DALIV2StoreDTRAsMinLevel
- FB_DALIV2StoreDTRAsPowerOnLevel
- FB_DALIV2StoreDTRAsScene
- FB_DALIV2StoreDTRAsShortAddress
- FB_DALIV2StoreDTRAsSystemFailureLevel
- FB_KL6811Config