Power control
Function blocks
Name | Description |
|---|---|
Directly specify the lamp power. | |
Reduce lamp power. | |
Start of a Direct Arc Power Control (DAPC) sequence. | |
Call up a scene. | |
Switch the lamp off. | |
Switch the lamp on if necessary, and increase the lamp power by one step. | |
Set the lamp power to MAX LEVEL. | |
Set the lamp power to MIN LEVEL. | |
Reduce the lamp power by one step. | |
Reduce the lamp power by one step, and switch the lamp off if appropriate. | |
Increase the lamp power by one step. | |
Increase lamp power. |