Part 301 (button)
Function blocks
A detailed description of the individual DALI commands and the variables can be found in standard IEC 62386 Part 301.
Name | Description |
|---|---|
Queries the value of the DOUBLE TIMER. | |
Queries the minimum value of the DOUBLE TIMER. | |
Queries the value of the REPEAT TIMER. | |
Queries the value of the SHORT TIMER. | |
Queries the minimum value of the SHORT TIMER. | |
Queries the value of the STUCK TIMER. | |
Sets the value of the DOUBLE TIMER. | |
Sets the value of the REPEAT TIMER. | |
Sets the value of the SHORT TIMER. | |
Sets the value of the STUCK TIMER. |
Further Information