ItpWriteRParamsEx
from library version 6.1.21 and TwinCAT version 2.10 Build 1304

The function block ItpWriteRParamsEx writes R-parameters into the NC.
Interface
VAR_INPUT
bExecute : BOOL;
pAddr : DWORD;
nIndex : DINT;
nCount : DINT;
tTimeOut : TIME;
END_VARVAR_IN_OUT
sNciToPlc : NciChannelToPlc;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
Description
|
Input |
Data type |
Description |
|---|---|---|
|
bExecute |
BOOL |
A rising edge starts the write operation. |
|
pAddr |
DWORD |
Address of the variables containing the data to be written. Data are used directly from the specified address, i.e. nIndex is not to be interpreted as offset from pAddr. The data are usually read from an array of type LREAL, which has to be defined by the user. |
|
nIndex |
DINT |
Describes the index of the R-parameter to be written from an NC perspective. |
|
nCount |
DINT |
Number of R-parameters to be written |
|
tTimeOut |
TIME |
ADS Timeout-Delay |
|
Input & output |
Data type |
Description |
|---|---|---|
|
sNciToPlc |
NciChannelToPlc |
The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. |
|
Output |
Data type |
Description |
|---|---|---|
|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
|
bErr |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs. |
|
nErrId |
UDINT |
Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
Sample
VAR
arrfRParam90to99 : ARRAY[0..9] OF LREAL;
fbWriteRParamEx : ItpWriteRParamsEx;
n : INT := 0;
bWriteParam : BOOL := FALSE;
END_VAR
FOR n:=0 TO 9 DO
arrfRParam90to99[n] := 90 + n;
END_FOR
fbWriteRParam(
bExecute := bWriteParam,
pAddr := ADR( arrfRParam90to99[0] ),
nIndex := 90,
nCount := 10,
tTimeOut := T#200ms,
sNciToPlc := g_sNciToPlc );
In this example the parameters R90 to R99 are written from an NC perspective.
Requirements
|
Development Environment |
Target System Type |
PLC Libraries to include |
|---|---|---|
|
TwinCAT v2.10.0 |
PC (i386) |
TcNci.lib |