ItpSetSubroutinePathEx
from library version 6.1.21 and TwinCAT version 2.10 Build 1304

With block ItpSetSubroutinePathEx, the search path for subroutines can optionally be set.
If a subroutine still has to be integrated, the file is searched in the following order:
- optional search path (ItpSetSubroutinePath)
- path from which the main program was loaded
- TwinCAT\CNC folder
Only one optional path can take effect, which remains active until it is overwritten with another path or an empty string.
After a TwinCAT restart, the path has to be re-assigned.
Interface
VAR_INPUT
bExecute : BOOL;
sPath : STRING;
nLength : UDINT;
tTimeOut : TIME;
END_VAR
VAR_IN_OUT
sNciToPlc : NciChannelToPlc;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
|
Input |
Data type |
Description |
|---|---|---|
|
bExecute |
BOOL |
The command is triggered by a rising edge at this input. |
|
sPath |
STRING |
Optional path for subroutines. Is deactivated with an empty string |
|
nLength |
UDINT |
String length |
|
tTimeOut |
TIME |
ADS Timeout-Delay |
|
Input & output |
Data type |
Description |
|---|---|---|
|
sNciToPlc |
NciChannelToPlc |
The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. |
|
Output |
Data type |
Description |
|---|---|---|
|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
|
bErr |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs. |
|
nErrId |
UDINT |
Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
Requirements
|
Development Environment |
Target System Type |
PLC Libraries to include |
|---|---|---|
|
TwinCAT v2.10.0 |
PC (i386) |
TcNci.lib |