ItpGetCyclicUDintOffsets
from library version 6.1.25 and TwinCAT version 2.10 Build 1320

The function block ItpGetCyclicUDintOffsets is used to read the current configuration of the cyclic channel interface for UDINT variables.
Interface
VAR_INPUT
bExecute : BOOL;
tTimeOut : TIME;
END_VAR
VAR_IN_OUT
sNciToPlc : NciChannelToPlc;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
nIndexOffsetParam1 : UDINT;
nIndexOffsetParam2 : UDINT;
nIndexOffsetParam3 : UDINT;
nIndexOffsetParam4 : UDINT;
END_VAR
|
Input |
Data type |
Description |
|---|---|---|
|
bExecute |
BOOL |
The command is triggered by a rising edge at this input. |
|
tTimeOut |
TIME |
ADS Timeout-Delay |
|
Input & output |
Data type |
Description |
|---|---|---|
|
sNciToPlc |
NciChannelToPlc |
The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. |
|
Output |
Data type |
Description |
|---|---|---|
|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
|
bErr |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs. |
|
nErrId |
UDINT |
Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
|
nIndexOffsetParam1 |
UDINT |
Group state (index offset) for parameter 1 |
|
nIndexOffsetParam2 |
UDINT |
Group state (index offset) for parameter 2 |
|
nIndexOffsetParam3 |
UDINT |
Group state (index offset) for parameter 3 |
|
nIndexOffsetParam4 |
UDINT |
Group state (index offset) for parameter 4 |
see also:
Requirements
|
Development Environment |
Target System Type |
PLC Libraries to include |
|---|---|---|
|
TwinCAT v2.10.0 |
PC (i386) |
TcNci.lib |