TS6xxx - Communication 1:

TS6xxx - Communication

TS6100 | TwinCAT OPC UA

Standard interface for the communication in the Automation technology

TS6120 | TwinCAT OPC Server

TwinCAT OPC Server (DataAccess 1.0a & 2.0 / Alarm&Events 1.0 / XML-DA )

Standard interface for the communication in the Automation technology

TS6220 | TS6222 TwinCAT EtherCAT Redundancy

Software module to expand the EtherCAT-Master to a redundancy from 250 to more than 1000 slaves

TS6250 | TwinCAT Modbus TCP Server

Software package for communication with Modbus Client resp. Modbus Server via Modbus TCP.

TS6250-0030 | TwinCAT Modbus TCP Server CE

Software package for communication with Modbus Client resp. Modbus Server via Modbus TCP for CE platform.

TS6255 | TwinCAT PLC Modbus RTU

Library with function blocks for serial communication with Modbus end devices.

TS6255-0030 | PLC Modbus RTU BC

Library with function blocks for serial communication with Modbus end devices.

TS6270 | TwinCAT PROFINET Device (Slave)

Software for integrating TwinCAT controllers as slave device into a Profinet network

TS6271 | TwinCAT PROFINET Controller

Software for integrating TwinCAT controllers as master device into a Profinet network

TS6280 | TwinCAT Ethernet/IP Slave

Software for integrating TwinCAT controllers as slave device into an EtherNet/IP network

TS6280-0030 | TwinCAT Ethernet/IP Slave CE

Software for integrating TwinCAT controllers based on Windows CE as slave device into an EtherNet/IP network

TS6300 | TwinCAT FTP Client

Software package that enables the TwinCAT PLC to access several FTP server.

TS6310 | TwinCAT TCP/IP Server, TS6310-0030 | TwinCAT TCP/IP Server

Software package for implementation one or several TCP/IP-Server/-Clients.

TS6340 | TwinCAT PLC Serial Communication

Library with function blocks for serial communication via bus terminals or PC serial port.

TS6341 | TwinCAT PLC Serial Communication 3694R-RK512

Library with function blocks for serial communication with 3964R and RK512 protocol via bus terminals or PC serial port.

TS6350 | TwinCAT SMS/SMTP Server

Software package and library with function blocks for sending SMS messages via bus terminals or PC serial port.

TS6350-0030 | TwinCAT SMS/SMTP Server CE

Software package and library with function blocks for sending SMS messages via bus terminals or PC serial port, for CE platform.

TS6360 | TwinCAT Virtual Serial COM Driver

Driver to access RS232/RS485 EtherCAT bus terminals (EL6001, EL6021) as virtual serial ports (COM ports)

TS6370 | TwinCAT DriveCom OPC Server

Standard interface to configure Siemens 611U and Siemens Posmo drives

TS6371 | TwinCAT DriveTop Server

The server enables easy communication to DriveTop compatible drives.

TS6420 | TwinCAT DataBase Server

Software package for communication with a database.

TS6420-0030 | TwinCAT DataBase Server CE

Software package for communication with a database for the CE platform.

TS6421 | TwinCAT XML Data Server

Software for initialisation of TwinCAT PLC Variables with data, which are stored in a XML file.

TS6421-0030 | TwinCAT XML Data Server CE

Software for initialisation of TwinCAT PLC Variables with data, which are stored in a XML file, for CE platform.

TS650x
TS6506-0030
TS6507-0030 TwinCAT PLC IEC 60870-5-101, -102, -103, -104 Master

TwinCAT PLC IEC 60870-5-101, -104 Slave

Libraries with function blocks for communication via the telecontrol protocol according to IEC60870-5-10x.

TS6509 | TwinCAT PLC IEC 61400-25 Server

Libraries containing blocks for communication according to IEC61400-25.

TS6511 | TwinCAT PLC IEC 61850 Server

Libraries containing blocks for communication according to IEC61850.

TS6600 | TwinCAT PLC RFID Reader Communication

Library for communication with RFID readern from PLC.

TS6610 | TwinCAT PLC S5/S7 Communication

Library with function blocks for serial communication between local TwinCAT PLC and S5/S7 controller via Ethernet.

Related TwinCAT Communication technologies

"TwinCAT ADS Communication Library" is a collection of all ADS components and is delivered with default TwinCAT installation. It enables to develop own application (e.g. visualization, scientific automation), which can communicate with TwinCAT devices (e.g. PLC, NC or IO-devices). Alternatively we provide the TX1000 | TwinCAT CP Setup with all libraries and the ADS router, if you only need the ADS functionalities.

Additional information:

Components of "TwinCAT ADS Communication Library"

After installation these components will be available in folder "..\TwinCAT\AdsApi".

The ADS libraries are provided for following operating systems and technologies:

Windows (32-Bit/64-Bit)

Name

Programming language /
Technology>

Operating system

Description

Path

Samples

TwinCAT.Ads.dll

.NET (C#, VB .Net)

Windows XP, Vista, 7, 8

ADS.NET components for various versions of .NET Frameworks (1.0 / 1.1 / 2.0/ 4.0)

..\TwinCAT\AdsApi\.NET

C#,
Delphi,
LabVIEW,
MeasurementStudio
,
WPF C#;
WPF VB

TcAdsDll

C/C++

Windows XP, Vista, 7, 8

ADS components (DLL / Header / Library) to create C/C++ applications

..\TwinCAT\AdsApi\TcAdsDll

C++,
LabVIEW,
Delphi

AdsOcx

VB, VBA, COM

Windows XP, Vista, 7, 8

The ADS-OCX provides methods, events and properties in order to be able to exchange information with other ADS devices via the TwinCAT Router. The ADS-OCX is implemented as an ActiveX control element, and is based on Microsoft's COM technology.

..\TwinCAT\AdsApi\AdsOcx

VB,
Delphi,
LabVIEW

AdsToJava

Java

Windows XP, Vista, 7, 8

ADS Wrapper Dll which is used via TcJavaToAds.jar

..\TwinCAT\AdsApi\AdsToJava

Java

Windows CE

Name

Programming language /
Technology>

Operating system

Description

Path

Samples

TwinCAT.Ads.dll

.NET Windows CE

Windows CE

ADS.NET components for various versions of .NET Frameworks (1.0 / 1.1 / 2.0) for Windows CE

..\TwinCAT\AdsApi\.NET\CompactFramework

C#

 

TcAdsDllCe

C/C++

Windows CE

TcAdsDll pendant for Windows CE

..\TwinCAT\AdsApi\TcAdsDll\CE

C++

WebServices

Name

Programming language /
Technology>

Operating system

Description

Path

Samples

TcAdsWcf

.NET, HTML, JavaScript

Windows XP, Vista, 7, 8

Windows Communications Foundation (WCF) Webservice which is part of the .NET framework

..\TwinCAT\AdsApi\TcAdsWcf

C#

TcAdsWebService

HTML, Javascript

Windows XP, Vista, 7, 8, CE

AdsWebservice extension for the internet information service (IIS)

..\TwinCAT\AdsApi\TcAdsWebService

JavaScript,
Java,
C#,
Delphi