TSxxxx | TwinCAT Supplements
TS1110 | TwinCAT Simulation Manager | Powerful tool for simulating machines or machine systems | |
TS1120 | TwinCAT ECAD Import | Software tool for importing XML files from the ECAD systems. A TwinCAT System Manager configuration and a PLC program are created automatically. | |
TS1140 | TwinCAT Management Server | Software package for administration of Beckhoff controls. | |
TS1150 | TwinCAT Backup | Server for backing up and restoring complete PCs that already have an operating system installed. | |
TS1500 | TwinCAT Valve Diagram Editor | Softwaretool to develop the characteristic curve for a hydraulic valve (Installation routine). | |
TS1510 | TwinCAT Cam Design Tool | Softwaretool to develop electronic cam plates based on VDI guideline 2143 (Installation routine) | |
TS1600 | TwinCAT Engineering Interface (ENI) Server | Software package for version control management and multi-user PLC development | |
TS1800 | TwinCAT PLC HMI | TwinCAT PLC Visualization | |
TS1800-0030 | TwinCAT PLC HMI CE | TwinCAT PLC Visualization under CE | |
TS1810 | TwinCAT PLC HMI_Web | TwinCAT PLC Web Visualization |
TS5050 | TwinCAT NC Camming | Software tool to synchronize two or more axes. A master axis is then actively controlled, and the position of one or more coupled slave axes is synchronously controlled by the nc. | |
TS5055 | TwinCAT MC Flying Saw | Software tool to synchronize the position and the speed of tool and workpiece. | |
TS5060 | TwinCAT NC FIFO Axes | Software tool to synchronize two or more axes. In this case, rather than having one master-slave table prescribed in advance, the latest axis positions are constantly "topped up" by a PLC program. | |
TS5065 | TwinCAT PLC Motion Control XFC / XFC NCI | Library with function blocks relevant to realize digital cam switches. | |
TS5066 | TwinCAT PLC Remote Synchronization | Library to synchronize distributed systems. | |
TS5110 - TS5112 | TwinCAT Kinematic Transformation | Software package that integrates itself transparently into the existing Motion Control world of TwinCAT | |
TS5800 TwinCAT Digital Cam Server | Fast camshaft controller as software implementation in TwinCAT, freely configurable via the TwinCAT System Manager. | |
TS5810 | TwinCAT PLC Hydraulic Positioning | Library with function blocks relevant for hydraulic axes. |
TS6100 | TwinCAT OPC UA_Server | Standard interface for the communication in the Automation technology | |
TS6100-0030 | TwinCAT OPC UA Server CE | TwinCAT OPC Server (DataAccess 1.0a & 2.0 / Alarm&Events 1.0 / XML-DA ) Standard interface for the communication in the Automation technology for CE platform. | |
TS6120 | TwinCAT OPC Server | TwinCAT OPC Server (DataAccess 1.0a & 2.0 / Alarm&Events 1.0 / XML-DA ) Standard interface for the communication in the Automation technology | |
TS6220 | TS6222 TwinCAT EtherCAT Redundancy | Software module to expand the EtherCAT-Master to a redundancy from 250 to more than 1000 slaves | |
TS6250 | TwinCAT Modbus TCP Server | Software package for communication with Modbus Client resp. Modbus Server via Modbus TCP. | |
TS6250-0030 | TwinCAT Modbus TCP Server CE | Software package for communication with Modbus Client resp. Modbus Server via Modbus TCP for CE platform. | |
TS6255 | TwinCAT PLC Modbus RTU | Library with function blocks for serial communication with Modbus end devices. | |
TS6255-0030 | PLC Modbus RTU BC | Library with function blocks for serial communication with Modbus end devices. | |
TS6270 | TwinCAT PROFINET Device (Slave) | Software for integrating TwinCAT controllers as slave device into a Profinet network | |
TS6271 | TwinCAT PROFINET Controller | Software for integrating TwinCAT controllers as master device into a Profinet network | |
TS6280 | TwinCAT Ethernet/IP Slave | Software for integrating TwinCAT controllers as slave device into an EtherNet/IP network | |
TS6280-0030 | TwinCAT Ethernet/IP Slave CE | Software for integrating TwinCAT controllers based on Windows CE as slave device into an EtherNet/IP network | |
TS6300 | TwinCAT FTP Client | Software package that enables the TwinCAT PLC to access several FTP server. | |
TS6310 | TwinCAT TCP/IP Server | Software package for implementation one or several TCP/IP-Server/-Clients. | |
TS6310-0030 | TwinCAT TCP/IP Server | ||
TS6340 | TwinCAT PLC Serial Communication | Library with function blocks for serial communication via bus terminals or PC serial port. | |
TS6341 | TwinCAT PLC Serial Communication 3694R-RK512 | Library with function blocks for serial communication with 3964R and RK512 protocol via bus terminals or PC serial port. | |
TS6350 | TwinCAT SMS/SMTP Server | Software package and library with function blocks for sending SMS messages via bus terminals or PC serial port. | |
TS6350-0030 | TwinCAT SMS/SMTP Server CE | Software package and library with function blocks for sending SMS messages via bus terminals or PC serial port, for CE platform. | |
TS6360 | TwinCAT Virtual Serial COM Driver | Driver to access RS232/RS485 EtherCAT bus terminals (EL6001, EL6021) as virtual serial ports (COM ports) | |
TS6370 | TwinCAT DriveCom OPC Server | Standard interface to configure Siemens 611U and Siemens Posmo drives | |
TS6371 | TwinCAT DriveTop Server | The server enables easy communication to DriveTop compatible drives. | |
TS6420 | TwinCAT DataBase Server | Software package for communication with a database. | |
TS6420-0030 | TwinCAT DataBase Server CE | Software package for communication with a database for the CE platform. | |
TS6421 | TwinCAT XML Data Server | Software for initialisation of TwinCAT PLC Variables with data, which are stored in a XML file. | |
TS6421-0030 | TwinCAT XML Data Server CE | Software for initialisation of TwinCAT PLC Variables with data, which are stored in a XML file, for CE platform. | |
TS650x TS6506-0030 TS6507-0030 TwinCAT PLC IEC 60870-5-101, -102, -103, -104 Master TwinCAT PLC IEC 60870-5-101, -104 Slave | Libraries with function blocks for communication via the telecontrol protocol according to IEC60870-5-10x. | |
TS6509 | TwinCAT PLC IEC 61400-25 Server | Libraries containing blocks for communication according to IEC61400-25. | |
TS6511 | TwinCAT PLC IEC 61850 Server | Libraries containing blocks for communication according to IEC61850. | |
TS6600 | TwinCAT PLC RFID Reader Communication | Library for communication with RFID readern from PLC. | |
S6610 | TwinCAT PLC S5/S7 Communication | Library with function blocks for serial communication between local TwinCAT PLC and S5/S7 controller via Ethernet. |
TS8000 | TwinCAT PLC HVAC | Library with function blocks for automation of buildings for heating, ventilation, air conditioning and sanitary systems. | |
TS8010 | TwinCAT PLC Building Automation Basic | Library with function blocks for Building Automation. | |
TS8020 | TwinCAT BACnet/IP | Communication protocol for Building Automation. Part of TwinCAT installation. | |
TS8035 | TwinCAT FIAS Server | Software package with access to systems according to the FIAS standard. | |
TS8036 | TwinCAT Crestron Server | Software package for communication with Crestron Controller | |
TS8037 | TwinCAT Bang & Olufsen Server | Software package for accessing the B&O Master link Gateway. | |
TS8040 | TwinCAT Building Automation | Software suite for Building Automation | |
TS8100 | TwinCAT Building Automation Framework | Software package as framework for own Building Automation PLC projects |
Additional information