TS5xxx - Motion 1:

TS5xxx - Motion

TS5050 | TwinCAT NC Camming

Software tool to synchronize two or more axes.
A master axis is then actively controlled, and the position of one or more coupled slave axes is synchronously controlled by the nc.

TS5055 | TwinCAT MC Flying Saw

Software tool to synchronize the position and the speed of tool and workpiece.

TS5060 | TwinCAT NC FIFO Axes

Software tool to synchronize two or more axes.
In this case, rather than having one master-slave table prescribed in advance, the latest axis positions are constantly "topped up" by a PLC program.

TS5065 | TwinCAT PLC Motion Control XFC / XFC NCI

Library with function blocks relevant to realize digital cam switches.

TS5066 | TwinCAT PLC Remote Synchronization

Library to synchronize distributed systems.

TS5110 - TS5112 | TwinCAT Kinematic Transformation

Software package that integrates itself transparently into the existing Motion Control world of TwinCAT

TS5800 TwinCAT Digital Cam Server

Fast camshaft controller as software implementation in TwinCAT, freely configurable via the TwinCAT System Manager.

TS5810 | TwinCAT PLC Hydraulic Positioning

Library with function blocks relevant for hydraulic axes.

Additional Supplement-Documentations

TS1500 | TwinCAT Valve Diagram Editor

Software tool to develop the characteristic curve for a hydraulic valve (Installation routine).

Link

TS1510 | TwinCAT Cam Design Tool

Software tool to develop electronic cam plates based on VDI guideline 2143 (Installation routine)

Link

Available TwinCAT Numerical Control (NC) documentations

TwinCAT NC Basics

Contains descriptions of function groups used for the control and regulation of axes or of synchronized axis groups.

TX1250 | TwinCAT NC PTP

Extension of the TwinCAT PLC (TX1200) by the option to realize point-to-point movements in software.

TX1260 | TwinCAT NC I

Extension of the TwinCAT PTP by the possibility to interpolate movements with up to three path axes and up to five auxiliary axes.

TX1270 | TwinCAT CNC

Extension of the TwinCAT NC I by the possibility to realize an interpolation with up to 32 simultaneously interpolating axes.

TwinCAT NC Errorcodes

Overview of all NC error codes with corresponding error descriptions.